Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1:2 Differential-to-LVPECL Buffer/Divider

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTray
Additive Phase Jitter Typ RMS (fs)150
Additive Phase Jitter Typ RMS (ps)0.15
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Divider Value2, 4, 8, 16
FunctionBuffer, Divider
Input Freq (MHz)0 - 0
Input TypeCML, LVDS, LVPECL
Inputs (#)1
Length (mm)3
MOQ200
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)2500
Output Skew (ps)15
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)3
Package Area (mm²)9
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Qty. per Carrier (#)624
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.38 - 2.38, 3.6 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)3

Description

The 8S89871 is a high speed Differential-to-LVPECL Buffer/Divider. The 8S89871 has a selectable ÷2, ÷4, ÷8, ÷16 output dividers. The clock input has internal termination resistors, allowing it to interface with several differential signal types while minimizing the number of required external components. The device is packaged in a small, 3mm x 3mm VFQFN package, making it ideal for use on space-constrained boards.