Skip to main content
Low Skew,1-to-2,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: DVG8
Lead Count (#): 8
Pkg. Dimensions (mm): 3.0 x 3.0 x 0.97
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 96
Package Area (mm²) 9
Pitch (mm) 0.65
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.97
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Additive Phase Jitter Typ RMS (fs) 35
Additive Phase Jitter Typ RMS (ps) 0.035
Adjustable Phase No
Channels (#) 1
Core Voltage (V) 2.5V, 3.3V
Function Buffer
Input Freq (MHz) 2500
Input Type CML, LVDS, LVPECL, SSTL
Inputs (#) 1
Length (mm) 3
MOQ 96
Output Banks (#) 1
Output Freq Range (MHz) 2500
Output Skew (ps) 20
Output Type LVPECL, ECL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 2
Pkg. Type TSSOP
Price (USD) $6.83167
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 2.5 - 2.5, 3.3 - 3.3
Tape & Reel No
Thickness (mm) 0.97
Width (mm) 3

Description

The 853S011CI is a low skew, high performance 1-to-2 Differential-to-2.5V/3.3V LVPECL/ECL Fanout Buffer. The 853S011CI is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 853S011CI ideal for those clock distribution applications demanding well defined performance and repeatability.