Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential 2.5V, 3.3V LVPECL/ECL outputs
  • One differential PCLK, nPCLK input pair
  • PCLK, nPCLK pairs can accept the following differential input levels: LVPECL, LVDS, CML, SSTL
  • Maximum output frequency: >2.5GHz
  • Translates any single-ended input signal to 3.3V LVPECL levels with resistor bias on nPCLK input
  • Output skew: 20ps (maximum)
  • Part-to-part skew: 150ps (maximum)
  • Propagation delay: 330ps (maximum)
  • LVPECL mode operating voltage supply range: VCC = 2.375V to 3.8V, VEE = 0V
  • ECL mode operating voltage supply range: VCC = 0V, VEE = -3.8V to -2.375V
  • -40°C to 85°C ambient operating temperature
  • Available lead-free (RoHS 6) package

Description

The 853S011CI is a low skew, high performance 1-to-2 Differential-to-2.5V/3.3V LVPECL/ECL Fanout Buffer. The 853S011CI is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 853S011CI ideal for those clock distribution applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
853S011CGILFObsoleteN/AOut of StockTSSOP8#Tube3096#9mm²0.65mm3.0 x 3.0 x 0.97Yese3 Sn-40 to 85°C
853S011CGILFTObsoleteN/AOut of StockTSSOP8#Reel32500#09mm²0.65mm3.0 x 3.0 x 0.97Yese3 Sn-40 to 85°C
853S011CMILFObsoleteN/AOut of StockSOIC8#Tube1097#19.1mm²1.27mm4.9 x 3.9 x 1.5Yese3 Sn-40 to 85°C
853S011CMILFTObsoleteN/AOut of StockSOIC8#Reel13000#019.1mm²1.27mm4.9 x 3.9 x 1.5Yese3 Sn-40 to 85°C