Skip to main content
Renesas Electronics Corporation
CMOS Serial Controller Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EML
Lead Count (#):28
Pkg. Dimensions (mm):35.6 x 14.0 x 4.06
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)35.6 x 14.0 x 4.06
Pitch (mm)2.5
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip/Solder Plate Comm. PDIP ONLY
MOQ78
Temp. Range (°C)-40 to +85°C
CAGE code34371
Advanced FeaturesSingle Chip UART/BRG, DC to 16MHz (1M Baud) Operation, Crystal or External Clock Input, 80C86 Compatible
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)35.6
PROTO Availability?No
Qualification LevelQML Class Q (military),QML Class V (space)
RatingMIL-STD-883
Thickness (mm)4.06
Width (mm)14

Description

The Intersil 82C52 is a high performance programmable Universal Asynchronous Receiver/Transmitter (UART) and Baud Rate Generator (BRG) on a single chip. Utilizing the Intersil advanced Scaled SAJI IV CMOS process, the 82C52 will support data rates up to 1M baud asynchronously with a 16X clock (16MHz clock frequency). The on-chip Baud Rate Generator can be programmed for any one of 72 different baud rates using a single industry standard crystal or external frequency source. A unique pre-scale divide circuit has been designed to provide standard RS-232-C baud rates when using any one of three industry standard crystals (1. 8432MHz, 2. 4576MHz, or 3. 072MHz). A programmable buffered clock output (CO) is available and can be programmed to provide either a buffered oscillator or 16X baud rate clock for general purpose system usage.