Skip to main content
Renesas Electronics Corporation
CMOS 16-Bit Microprocessor

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKV
Lead Count (#):40
Pkg. Dimensions (mm):52.1 x 13.2 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)3A001.a.2.c
HTS (US)8542.31.0050

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)52.1 x 13.2 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ27
Temp. Range (°C)0 to +70°C
CAGE code34371
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)52.1
PROTO Availability?No
Pitch (mm)2.5
Qualification LevelQML Class Q (military)
RatingMIL-STD-883
Width (mm)13.2

Description

The Renesas 80C86 high performance 16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, minimum for small systems and maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry standard operation allow use of existing NMOS 8086 hardware and software designs.