Skip to main content
Renesas Electronics Corporation
CMOS 16-Bit Microprocessor

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:NKJ
Lead Count (#):68
Pkg. Dimensions (mm):24.1 x 24.1 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTube
MOQ126
Lead Count (#)68
Length (mm)24.1
Pb (Lead) FreeNo
Pitch (mm)1.3
Pkg. Dimensions (mm)24.1 x 24.1 x 0.00
Pkg. TypePLCC
Temp. Range (°C)0 to +70°C
Width (mm)24.1

Description

Support is limited to customers who have already adopted these products.

The Intersil 80C286 is a static CMOS version of the NMOS 80286 microprocessor. The 80C286 is an advanced, high-performance microprocessor with specially optimized capabilities for multiple user and multi-tasking systems. The 80C286 has built-in memory protection that supports operating system and task isolation as well as program and data privacy within tasks. A 25MHz 80C286 provides up to nineteen times the throughput of a standard 5MHz 8086. The 80C286 includes memory management capabilities that map 230 (one gigabyte) of virtual address space per task into 224 bytes (16 megabytes) of physical memory.