Skip to main content
8-bit Microcontrollers with 2-6KB Flash, 0.1875-0.25KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_447
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.45
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (M37548G2-XXXFP#W4)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)0.25
Lead Count (#)20
Operating Freq (Max) (MHz)8
CPU740
LVD or PVDYes
DMANo
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC10-bit x 6-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeEmbossed Tape
Family Name740
Lead CompliantNo
Length (mm)6
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 4 x 1.45
Pkg. TypeLSSOP
Program Memory (KB)4
RTCNo
Tape & ReelNo
Thickness (mm)1.45
Width (mm)4

Description

The 7548 Group is supported only for customers who have already adopted these products.