Skip to main content
28-Bit Configurable Registered Buffer for DDR2

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: BKG176
Lead Count (#): 176
Pkg. Dimensions (mm): 15.0 x 6.0 x 1.2
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 176
Pb (Lead) Free Yes
Carrier Type Reel
Function Buffer/Driver
Length (mm) 15
MOQ 2000
Memory Module Type DDR2
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 90
Pb Free Category e1 SnAgCu
Pitch (mm) 0.65
Pkg. Dimensions (mm) 15.0 x 6.0 x 1.2
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.2
Width (mm) 6

Description

Along with CSPUA877A or 98ULPA877A DDR2 PLL Provides a fully JEDEC compliant solution for DDR2 RDIMMs for 400, 533, 667 and 800MHz.