Skip to main content
Renesas Electronics Corporation
3.3V CMOS 16-Bit Bus Transceiver/Register with 3-State Outputs, 5.0V Tolerant I/O, and Bus-Hold

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)3.3
FunctionBus Transceiver/Register
Length (mm)14
MOQ374
Moisture Sensitivity Level (MSL)1
Package Area (mm²)85.4
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74LVCH16646A high-speed, low power 16-bit bus transceiver and register is organized as two independent 8-bit D-type transceivers with 3- state D-type registers.Separate clock inputs are provided for A and B port registers. Flow-through organization of signal pins simplifies layout. All pins can be driven from either 3.3V or 5V devices allowing the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH16646A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16646A operates at -40C to +85C