Skip to main content
Renesas Electronics Corporation
QUAD 2INPUT POS AND GATE

Package Information

Pkg. Type:SSOP
Pkg. Code:PY14
Lead Count (#):14
Pkg. Dimensions (mm):6.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)14
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)6.2
MOQ1264
Moisture Sensitivity Level (MSL)1
Package Area (mm²)32.9
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)6.2 x 5.3 x 1.73
Qty. per Carrier (#)79
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.73
Width (mm)5.3

Description

This product is obsolete.