Skip to main content
Renesas Electronics Corporation
QUAD 2INPUT POS AND GATE

Package Information

Pkg. Type:SOIC
Pkg. Code:DC14
Lead Count (#):14
Pkg. Dimensions (mm):8.6 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)14
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)8.6
MOQ1265
Moisture Sensitivity Level (MSL)1
Package Area (mm²)33.5
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)8.6 x 3.9 x 1.5
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Width (mm)3.9

Description

This product is obsolete.