Skip to main content
Renesas Electronics Corporation
Fast CMOS Octal Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bus Width (bits)4
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)6.5
MOQ888
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)74
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 74FC244T octal buffer/line driver is designed to be employed as a memory and address driver, clock driver, and bus-oriented transmitter/ receiver which provides improved board density. The 74FCT244T operates at -40C to +85C. (For Mil version, see 54FCT244T)