Skip to main content
Renesas Electronics Corporation
Octal Bi-Directional Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)8
Core Voltage (V)5
FunctionTransceiver
Length (mm)8.7
MOQ1155
Moisture Sensitivity Level (MSL)1
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeC
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

Description

The 74FCT2245T octal bidirectional transceiver is designed for asynchronous two-way communication between data buses. The transmit/receive (T/R) input determines the direction of data flow through the bidirectional transceiver. The 74FCT2245T has balanced drive outputs with current limiting resistors reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT245T. The 74FCT2245T operates at -40C to +85C