Skip to main content
Renesas Electronics Corporation
Octal Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG20
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)8
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)12.8
MOQ999
Moisture Sensitivity Level (MSL)1
Package Area (mm²)97.3
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)12.8 x 7.6 x 2.34
Pkg. TypeSOIC
Price (USD)$0.59676
Qty. per Carrier (#)37
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeC
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

Description

The 74FCT2244T Octal Buffer/Line Driver is designed to be employed as a memory and address driver, clock driver, and bus-oriented transmitter/receiver which provides improved board density. The octal buffer has balanced output drive with current limiting resistors, reducing the need for external series terminating resistors. The 74FCT2244T octal buffer operates across Industrial temp range (-40C to +85C) and is a plug-in replacement for the74FCT244T.