Skip to main content
NON-INV 20 BIT TRANS LTCH

Package Information

Pkg. Type: CPACK
Pkg. Code: CS56
Lead Count (#): 56
Pkg. Dimensions (mm): 18.8 x 9.65 x 2.4
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CPACK
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 18.8
MOQ 60
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 181.4
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 18.8 x 9.65 x 2.4
Published No
Qty. per Carrier (#) 15
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 2.4
Width (mm) 9.65

Description

This product is obsolete.