Skip to main content
Renesas Electronics Corporation
16-Bit Bi-Directional Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)16
Core Voltage (V)5
FunctionBi-Directional Transceiver
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

Description

The 74FCT162H245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two busses. The Direction and Output Enable controls operate these devices as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT162H245T has "Bus Hold" which prevents "floating" inputs and eliminates the need for pull-up/down resistors. The 74FCT162H245T operates at -40C to +85C