Skip to main content
Renesas Electronics Corporation
20-Bit Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)20
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)14
MOQ442
Moisture Sensitivity Level (MSL)1
Package Area (mm²)85.4
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT162827T 20-bit buffers provide high-performance bus interface buffering for wide data/address paths or buses carrying parity. The device can operate as two 10-bit buffers or one 20-bit buffer. The 74FCT162827T has low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. The 74FCT162827T operates at -40C to +85C