Skip to main content
Renesas Electronics Corporation
16-Bit Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)16
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)12.5
MOQ2000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT16244T 16-Bit Buffer/Line Driver is for bus interface or signal buffering applications and can operate as independent 4-bit, 8-bit or combined 16-bit operation. The 74FCT16244T is ideally suited for driving high capacitance loads (>200pF) and low impedance backplanes. The output buffers are designed to allow "live insertion" of boards when used in a backplane interface. The 74FCT16244T operates at -40C to +85C. (For Mil version, see 54FCT16244T)