Skip to main content
Renesas Electronics Corporation
Quad 2-Input Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG16
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)4
Core Voltage (V)5
FunctionQuad 2-Input Multiplexer
Length (mm)4.9
MOQ3000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)18.6
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)4.9 x 3.8 x 1.47
Pkg. TypeQSOP
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

Description

The 74FCT157T is a high-speed quad 2-input multiplexer. Common applications of the 74FCT157T are to move data from two different groups of registers to a common bus to use as a function generator. The 74FCT157T can generate any four of the 16 different functions of two variables with one variable common. The 74FCT157T operates at -40C to +85C