Skip to main content
Renesas Electronics Corporation
Low-Voltage 24-Bit Bus Exchange Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)24
Core Voltage (V)3.3
FunctionBus Exchange Switch
Length (mm)14
MOQ272
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)85.4
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74CBTLV16212 provides a set of 24 high-speed switches for bus exchanging and switching with low ON resistance, resulting in under 250ps propagation delay through the switch. The 74CBTLV16212 operates as a single 24-bit bus switch or as a 12-bit bus exchanger. The 74CBTLV16212 operates at -40C to +85C