Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 5 ohm A/B bi-directional switch
  • Isolation Under Power-Off Conditions
  • Over-voltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V - 3.6V, normal range
  • ESD >2000V per MIL-STD-883, Method 3015
  • >200V using
  • machine model (C = 200pF, R = 0)
  • Available in 56 pin TSSOP package

Description

The 74CBTLV16212 provides a set of 24 high-speed switches for bus exchanging and switching with low ON resistance, resulting in under 250ps propagation delay through the switch. The 74CBTLV16212 operates as a single 24-bit bus switch or as a 12-bit bus exchanger. The 74CBTLV16212 operates at -40C to +85C
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74CBTLV16212PAGObsoleteN/AIn StockTSSOP56#CYesTube
74CBTLV16212PAG8ObsoleteN/AIn StockTSSOP56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?