Skip to main content
Renesas Electronics Corporation
16K x 16K TSI, 64 I/O at 2/4/8 or 16Mbps, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BBG208
Lead Count (#):208
Pkg. Dimensions (mm):17.0 x 17.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)208
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)0
Package Area (mm²)289
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.76
Qty. per Reel (#)1000
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)17
MOQ1000
PCM Highways (#)64
PCM Rate (Mbps)2
Pkg. TypePBGA
Rate MatchingNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity16K x 16K
Tape & ReelYes
Thickness (mm)1.76
Width (mm)17

Description

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.