| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BBG324 |
| Lead Count (#): | 324 |
| Pkg. Dimensions (mm): | 19.0 x 19.0 x 1.76 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | PBGA |
| Lead Count (#) | 324 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Architecture | Sequential |
| Bus Width (bits) | 36 |
| Core Voltage (V) | 2.5 |
| Data Rate Max (Gbps) | 6.4 |
| Density (Kb) | 1048580 |
| Family Name | Sequential Flow-Control Device |
| Function | Bus Matching, JTAG, Pipelined |
| I/O Frequency (MHz) | 166 - 166 |
| I/O Type | 2.5 V LVTTL, 3.3 V LVTTL |
| I/O Voltage (V) | 2.5 - 2.5 |
| Interface | Synchronous |
| Length (mm) | 19 |
| MOQ | 10 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 361 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 19.0 x 19.0 x 1.76 |
| Qty. per Carrier (#) | 84 |
| Qty. per Reel (#) | 0 |
| Queues (#) | 1 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.76 |
| Width (mm) | 19 |
The 72T6360 is a x36 sequential flow-control device that can independently control up to four separate external memories (DDR SDRAM) for a maximum density of 1Gb (128MB). Depth expansion mode is available for applications that require more than 1Gb of storage memory. Bus-matching feature will allow the inputs and outputs to be configured to x36, x18, or x9 bus width. This device supports industry standard DDR specifications including Samsung, Micron, and Infineon memories