Skip to main content

Features

  • 166MHz operation (6ns read/write cycle time)
  • 2.5V-LVTTL or 3.3V-LVTTL configured ports
  • Independent and simultaneous read and write access
  • IDT Standard mode or FWFT mode of operation
  • Master Reset clears all data and settings
  • Partial Reset clears data, but retains programmable settings
  • Depth expandable with multiple devices for densities greater than 1Gb
  • Width expandable with multiple devices for bus widths greater than 36 bits
  • JTAG functionality (Boundary Scan)
  • Available in 324-pin PBGA package
  • Industrial temperature range (-40C to +85C) is available

Description

The 72T6360 is a x36 sequential flow-control device that can independently control up to four separate external memories (DDR SDRAM) for a maximum density of 1Gb (128MB). Depth expansion mode is available for applications that require more than 1Gb of storage memory. Bus-matching feature will allow the inputs and outputs to be configured to x36, x18, or x9 bus width. This device supports industry standard DDR specifications including Samsung, Micron, and Infineon memories

Applied Filters: