Skip to main content
Renesas Electronics Corporation
4K x 9 DualAsync FIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PA56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeReel
Access Time (ns)15
ArchitectureDual FIFO
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)36
Family NameDualAsync
I/O Type5.0 V TTL
InterfaceAsynchronous
Length (mm)14
MOQ2000
Moisture Sensitivity Level (MSL)1
Organization4K x 9
Package Area (mm²)85.4
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

The 7284 is a dual-FIFO memory that loads and empties data on a first-in/first-out basis. It utilizes a 9-bit wide data array to allow for control and parity bits at the user's option. This is useful in data communications applications where a parity bit is needed for transmission/reception error checking. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.