Skip to main content
Renesas Electronics Corporation
3.3V, 32K X 8 Asynchronous Static RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP
Pkg. Code:PZG28
Lead Count (#):28
Pkg. Dimensions (mm):8.0 x 11.8 x 1.0
Pitch (mm):0.55

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)3A991.b.2.b
HTS (US)8542.32.0041
Moisture Sensitivity Level (MSL)3

Product Attributes

Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTray
Access Time (ns)15
ArchitectureAsynchronous
Bus Width (bits)8
Core Voltage (V)3.3V
Density (Kb)256
I/O Voltage (V)3.3 - 3.3
Length (mm)8
MOQ702
Moisture Sensitivity Level (MSL)3
Organization32K x 8
Package Area (mm²)94.4
Pb Free Categorye3 Sn
Pitch (mm)0.55
Pkg. Dimensions (mm)8.0 x 11.8 x 1.0
Pkg. TypeTSOP
Price (USD)$1.91507
Qty. per Carrier (#)234
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)11.8

Description

The 71V256SA 3.3V CMOS Asynchronous SRAM is organized as 32K x 8. When in standby mode, its very low power characteristics contribute to extended battery life. Under full standby mode (CS at CMOS level, f=0), power consumption is guaranteed to be less than 6.6mW. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.