Skip to main content
DDRII BURST OF 2 X 18

Package Information

Pkg. Type: CABGA
Pkg. Code: BQ165
Lead Count (#): 165
Pkg. Dimensions (mm): 15.0 x 13.0 x 1.2
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 165
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 15
MOQ 2000
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 195
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 15.0 x 13.0 x 1.2
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.2
Width (mm) 13

Description

This product is obsolete.