Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
256K X 4 SRAM REV. PINOUT

Package Information

Pkg. Type:SOJ
Pkg. Code:PB32
Lead Count (#):32
Pkg. Dimensions (mm):20.9 x 10.2 x 2.2
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOJ
Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)20.9
MOQ1000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)213.2
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)20.9 x 10.2 x 2.2
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.2
Width (mm)10.2

Description

This product is obsolete.