Skip to main content
Renesas Electronics Corporation
8K x16 Low Power Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BYG81
Lead Count (#):81
Pkg. Dimensions (mm):5.0 x 5.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)81
Pb (Lead) FreeYes
Carrier TypeTray
Access Time (ns)55
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)1.8
Density (Kb)128
FunctionInterrupt, Std. SRAM Interface
I/O Type1.8V LVCMOS, 2.5V LVCMOS, 3.0V LVTTL
InterfaceAsync
Length (mm)5
MOQ490
Moisture Sensitivity Level (MSL)3
Organization8K x 16
Package Area (mm²)25
Pb Free Categorye1 SnAgCu
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 1.0
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)5

Description

The IDT70P254 is a very low power 8K x 16 Dual-Port Static RAM. The IDT70P254 is designed to be used as a stand-alone 128K-bit Dual-Port SRAM. This device provides two independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature controlled by CS permits the on-chip circuitry of each port to enter a very low standby power mode.  Fabricated using IDT's CMOS high-performance technology, these devices typically operate on only 27mW of power.