Skip to main content
Renesas Electronics Corporation
16K x 16 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PGA
Pkg. Code:GU84
Lead Count (#):84
Pkg. Dimensions (mm):27.94 x 27.94 x 3.68
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)84
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Access Time (ns)35
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)5
Density (Kb)256
FunctionBusy, Interrupt, Master, Semaphore, Slave
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)27.94
MOQ21
Organization16K x 16
Package Area (mm²)780.6
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)27.94 x 27.94 x 3.68
Pkg. TypePGA
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.68
Width (mm)27.94

Description

The 7026 is a high-speed 16K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.