Skip to main content
Renesas Electronics Corporation
16K x 16 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PL84
Lead Count (#):84
Pkg. Dimensions (mm):29.21 x 29.21 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)84
Pb (Lead) FreeNo
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Access Time (ns)20
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)5
Density (Kb)256
FunctionBusy, Interrupt, Master, Semaphore, Slave
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)29.21
MOQ200
Organization16K x 16
Package Area (mm²)853.2
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)29.21 x 29.21 x 3.63
Pkg. TypePLCC
Qty. per Carrier (#)0
Qty. per Reel (#)200
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.63
Width (mm)29.21

Description

The 7026 is a high-speed 16K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.