Skip to main content
16 K x 8 Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: FPACK
Pkg. Code: FP68
Lead Count (#): 68
Pkg. Dimensions (mm): 24.0 x 24.0 x 2.0
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 68
Pb (Lead) Free No
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 25
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 128
Function Busy, Interrupt, Master, Semaphore, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 24
MOQ 27
Organization 16K x 8
Package Area (mm²) 576
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 24.0 x 24.0 x 2.0
Pkg. Type FPACK
Published No
Qty. per Carrier (#) 9
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 2
Width (mm) 24

Description

The 7006 is a high-speed 16K x 8 Dual-Port Static RAM designed to be used as a stand-alone 128K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.