Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Digital Video Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)74.25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)5
MOQ192
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)148.5
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)1
Package Area (mm²)22
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)100
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)96
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 664-05 provides clock generation and conversion for clock rates commonly needed in HDTV digital video equipment. The 664-05 uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. The 664-05 is suitable for Digital Video STB and DTV applications. For Transmitter application use 664-01 or 664-02. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included in this document. IDT can rapidly modify this product to meet special requirements.