Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 16-pin TSSOP
  • Available in Pb (lead) free package
  • Clock or crystal input provides flexibility
  • Low phase noise supports enhanced SNR
  • Lowest jitter in class at 100 ps typical
  • Exact (0 ppm) multiplication ratios
  • Improved phase noise over ICS660
  • Provides High definition Video clocks for 720p, 1080i and 1080p YUV standards
  • Available in commercial (0 to +70°C) and industrial (-40 to +85°C) temperature ranges

Description

The 664-05 provides clock generation and conversion for clock rates commonly needed in HDTV digital video equipment. The 664-05 uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. The 664-05 is suitable for Digital Video STB and DTV applications. For Transmitter application use 664-01 or 664-02. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included in this document. IDT can rapidly modify this product to meet special requirements.

Applied Filters: