Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Networking Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Core Voltage (V)3.3
Die FormNo
Feedback InputNo
Input Freq (MHz)12.5 - 12.5, 25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)7
Length (mm)8.7
MOQ3000
Output Banks (#)3
Output Freq Range (MHz)100 - 100, 75 - 75, 33.3333 - 33.3333, 66.6667 - 66.6667, 16.6667 - 16.6667, 83.3333 - 83.3333, 41.6667 - 41.6667, 133.333 - 133.333, 125 - 125, 25 - 25, 50 - 50, 37.5 - 37.5, 8.3333 - 8.3333, 20.8333 - 20.8333, 62.5 - 62.5, 12.5 - 12.5
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)7
Package Area (mm²)33.1
Period Jitter Typ P-P (ps)150
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1.47
Width (mm)3.8
Xtal Freq (KHz)12.5 - 12.5
Xtal Inputs (#)1

Description

The IDT650-27 is a low cost, low-jitter, high-performance clock synthesizer for networking applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 12.5 MHz or 25 MHz clock or fundamental mode crystal input to produce multiple output clocks for networking chips, PCI devices, SDRAM, and ASIDT. The IDT650-27 outputs all have zero ppm synthesis error. The IDT650-27 is pin compatible and functionally equivalent to the IDT650-07. It is a performance upgrade and is recommended for all new 3.3 V designs. See the MK74CB214, IDT551, and IDT552-01 for non-PLL buffer devices which produce multiple low-skew copies of these output clocks. See the IDT570, IDT9112-16/17/18 for zero delay buffers that can synchronize outputs and other needed clocks.