Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

3.3V Programmable Skew PLL Clock Driver TurboClock

Package Information

Pkg. Type:PLCC
Pkg. Code:PLG32
Lead Count (#):32
Pkg. Dimensions (mm):13.97 x 11.43 x 2.79
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypePLCC
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)200
Core Voltage (V)3.3
Diff. Input Signaling3.3
Feedback InputYes
FunctionClock Generator
Input Freq (MHz)3.75 - 85
Input TypeLVCMOS
Inputs (#)1
Length (mm)13.97
MOQ96
Moisture Sensitivity Level (MSL)3
Operating Freq85
Output Banks (#)4
Output Freq Range (MHz)3.75 - 85
Output SignalingLVCMOS
Output Skew (ps)500
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)8
Package Area (mm²)159.7
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 11.43 x 2.79
Prog. ClockNo
Qty. per Carrier (#)32
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.79
Width (mm)11.43

Description

The 5V991A is a high fanout 3.3V PLL based clock driver intended for high performance computing and data-communications applications. Akey feature of the programmable skew is the ability of outputs to lead or lag the REF input signal. The 5V991A has eight programmable skew outputs in four banks of 2. Skew is controlled by 3-level input signals that may be hard-wired to appropriate HIGH-MID-LOW levels. When the GND/sOE pin is held low, all the outputs are synchronously enabled. However, if GND/sOE is held high, all the outputs except 3Q0 and 3Q1 are synchronously disabled. Furthermore, when the VCCQ/PE is held high, all the outputs are synchronized with the positive edge of the REF clock input. When VCCQ/PE is held low, all the outputs are synchronized with the negative edge of REF. Both devices have LVTTL outputs with 12mA balanced drive outputs.