Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • REF is 5V tolerant
  • 4 pairs of programmable skew outputs
  • Low skew: 200ps same pair, 250ps all outputs
  • Selectable positive or negative edge synchronization:Excellent for DSP applications
  • Synchronous output enable
  • Output frequency: 3.75MHz to 85MHz
  • 2x, 4x, 1/2, and 1/4 outputs
  • 3 skew grades:IDT5V991A-2: tSKEW0<250psIDT5V991A-5: tSKEW0<500psIDT5V991A-7: tSKEW0<750ps
  • 3-level inputs for skew and PLL range control
  • PLL bypass for DC testing
  • External feedback, internal loop filter
  • 12mA balanced drive outputs
  • Low Jitter: <200ps peak-to-peak
  • Available in 32-pin PLCC Package

Description

The 5V991A is a high fanout 3.3V PLL based clock driver intended for high performance computing and data-communications applications. Akey feature of the programmable skew is the ability of outputs to lead or lag the REF input signal. The 5V991A has eight programmable skew outputs in four banks of 2. Skew is controlled by 3-level input signals that may be hard-wired to appropriate HIGH-MID-LOW levels. When the GND/sOE pin is held low, all the outputs are synchronously enabled. However, if GND/sOE is held high, all the outputs except 3Q0 and 3Q1 are synchronously disabled. Furthermore, when the VCCQ/PE is held high, all the outputs are synchronized with the positive edge of the REF clock input. When VCCQ/PE is held low, all the outputs are synchronized with the negative edge of REF. Both devices have LVTTL outputs with 12mA balanced drive outputs.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
5V991A-2JGObsoleteN/AOut of StockPLCC32#CYesTube
5V991A-2JG8ObsoleteN/AOut of StockPLCC32#CYesReel
5V991A-2JGIObsoleteN/AOut of StockPLCC32#IYesTube
5V991A-5JGIObsoleteN/AOut of StockPLCC32#IYesTube
5V991A-5JGI8ObsoleteN/AOut of StockPLCC32#IYesReel
5V991A-7JGIObsoleteN/AOut of StockPLCC32#IYesTube
5V991A-7JGI8ObsoleteN/AOut of StockPLCC32#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?