Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 16-pin TSSOP and VFQFPN packages; small board footprint
  • Outputs can be terminated to LVDS; can drive a wider variety of devices
  • OE control pin; greater system power management
  • Industrial temperature range available; supports demanding embedded applications
  • Cycle-to-cycle jitter: 80ps
  • Output-to-output skew <50 ps
  • PCIe Gen2 phase jitter <3.0ps RMS
  • Low phase noise: 12kHz to 20MHz <6ps
  • For PCIe Gen3 applications, see the IDT5V41315

Description

The IDT5V41285 is a PCIe Gen2 compliant clock generator. The device has 2 differential HCSL outputs. The output frequency is selectable via select pins.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Qty. per Reel (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
5V41285NLGIObsoleteN/AOut of StockVFQFPN16#Tray3624#9mm²0.5mm3.0 x 3.0 x 1.00Yese3 Sn-40 to 85°C
5V41285NLGI8ObsoleteN/AOut of StockVFQFPN16#Reel309mm²0.5mm3.0 x 3.0 x 1.02500#Yese3 Sn-40 to 85°C
5V41285PGGIObsoleteN/AOut of StockTSSOP16#Tube196#22mm²0.65mm5.0 x 4.4 x 1.00Yese3 Sn-40 to 85°C
5V41285PGGI8ObsoleteN/AOut of StockTSSOP16#Reel1022mm²0.65mm5.0 x 4.4 x 1.02500#Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?