Skip to main content
Renesas Electronics Corporation
1-to-10 LVDS Fanout Buffer

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)2.5
FunctionBuffer, Multiplexer
Input Freq (MHz)1000 - 1000
Input TypeLVTTL, HSTL, eHSTL, LVPECL, CML, LVDS
Inputs (#)2
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)1000 - 1000
Output SignalingLVDS
Output Skew (ps)25
Output TypeLVDS
Output Voltage (V)2.5
Outputs (#)10
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Qty. per Carrier (#)0
Qty. per Reel (#)5000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)6

Description

The 5T9310 is a low skew, 1-to-10 differential LVDS clock fanout buffer. The device has two selectable inputs. The inputs accept LVDS, HSTL, CML, LVPECL and single-ended signals such as 3.3V/2.5V LVCMOS/LVTTL. The 5T9310 outputs can be asynchronously enabled/disabled. When disabled, the outputs will drive to the value selected by the GL pin. Multiple power and grounds reduce noise.