Skip to main content
5.0V 32K x 8 Asynchronous Static RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CDIP
Pkg. Code:SD28
Lead Count (#):28
Pkg. Dimensions (mm):37.72 x 7.62 x 3.56
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Access Time (ns)100
ArchitectureAsynchronous
Bus Width (bits)8
Core Voltage (V)5V
Density (Kb)256
I/O Voltage (V)5 - 5
Length (mm)37.72
MOQ130
Moisture Sensitivity Level (MSL)1
Organization32K x 8
Package Area (mm²)287.4
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)37.72 x 7.62 x 3.56
Pkg. TypeCDIP
PublishedNo
Qty. per Carrier (#)13
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.56
Width (mm)7.62

Description

The 5962-88662 (71256 SRAM) is organized as 32K x 8. This part offers a reduced power standby mode for significant system level power and cooling savings. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.