Skip to main content
Renesas Electronics Corporation
2K x 16 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:FPACK
Pkg. Code:FP68
Lead Count (#):68
Pkg. Dimensions (mm):24.0 x 24.0 x 2.0
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)68
Pb (Lead) FreeNo
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Access Time (ns)55
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)5
Density (Kb)32
FunctionBusy, Master
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)24
MOQ36
Organization2K x 16
Package Area (mm²)576
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)24.0 x 24.0 x 2.0
Pkg. TypeFPACK
Qty. per Carrier (#)9
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2
Width (mm)24

Description

The 5962-88610 (7133/43) is a high-speed 2K x 16 dual-port static RAM. Using the Master/Slave dual-port RAM approach in 32-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. The military-grade product complies with MIL-PRF-38535 QML.