Skip to main content
Renesas Electronics Corporation
2K x 16 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PGA
Pkg. Code:GU68
Lead Count (#):68
Pkg. Dimensions (mm):29.46 x 29.46 x 3.68
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)68
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Access Time (ns)90
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)5
Density (Kb)32
FunctionBusy, Slave
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)29.46
MOQ21
Organization2K x 16
Package Area (mm²)867.9
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)29.46 x 29.46 x 3.68
Pkg. TypePGA
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.68
Width (mm)29.46

Description

The 5962-88610 (7133/43) is a high-speed 2K x 16 dual-port static RAM. Using the Master/Slave dual-port RAM approach in 32-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. The military-grade product complies with MIL-PRF-38535 QML.