Skip to main content
5.0V 32K x 8 Asynchronous Static RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: SD28
Lead Count (#): 28
Pkg. Dimensions (mm): 37.72 x 7.62 x 3.56
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041
Moisture Sensitivity Level (MSL) 1

Product Attributes

Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Access Time (ns) 70
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 5V
Density (Kb) 256
I/O Voltage (V) 5 - 5
Length (mm) 37.72
MOQ 130
Moisture Sensitivity Level (MSL) 1
Organization 32K x 8
Package Area (mm²) 287.4
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 37.72 x 7.62 x 3.56
Pkg. Type CDIP
Published No
Qty. per Carrier (#) 13
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.56
Width (mm) 7.62

Description

The 5962-88552 (71256 SRAM) is organized as 32K x 8. This part offers a reduced power standby mode for significant system level power and cooling savings. It also offers a battery backup data retention capability allowing operation off a 2V battery. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.