Skip to main content
LOCO™ PLL Clock Multiplier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Advanced FeaturesReference Output
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)2 - 50
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4.9
MOQ291
Multiplication Value4, 5.333, 5, 2.5, 2, 3.333, 6, 3, 8
Output Banks (#)2
Output Freq Range (MHz)14 - 160
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)2
Package Area (mm²)19.1
Period Jitter Typ P-P (ps)200
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Prog. ClockNo
PublishedNo
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3 - 5.5
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9
Xtal Freq (KHz)5 - 27
Xtal Inputs (#)1

Description

The IDT512 is the most cost effective way to generate a high quality, high frequency clock output and a reference clock from a lower frequency crystal or clock input, and is designed to replace crystal oscillators in most electronic systems. Using Phase-Locked-Loop (PLL) techniques, the device uses a standard fundamental mode, inexpensive crystal to produce output clocks up to 200 MHz. With a reference output, this chip plus an inexpensive crystal can replace two oscillators.