Skip to main content
Switching N-Channel Power Mosfet

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3ZK
Pkg. Code: pkg_7544
Lead Count (#): 3
Pkg. Dimensions (mm): 6.5 x 6.1 x 2.65
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) 64
Lead Compliant No
Length (mm) 6
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pkg. Dimensions (mm) 6 x 6 x 2.65
Pkg. Type MP-3ZK
Qg typ (nC) 36
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 6
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 11
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 2.65
VDSS (Max) (V) 30
Width (mm) 6

Description

The 2SK4090-ZK is a Switching N-Channel Power Mosfet.