| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3Z |
| Pkg. Code: | pkg_7543 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (2SK3377(0)-Z-E2-AZ) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 760 |
| ID (A) | 20 |
| Lead Compliant | No |
| MOQ | 2000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 30 |
| Pkg. Type | MP-3Z |
| Qg typ (nC) | 17 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 44 |
| RDS (ON) (Max) @4.5V (mohm) | 78 |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| Thickness (mm) | 3 |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
Support is limited to customers who have already adopted these products.
Nch Single Power MOSFET 60V 20A 44mohm MP-3Z/TO-252 Automotive