Skip to main content
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SD1899-Z-E2-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3Z
Cob (Typical) (pF)30
IC @100 °C (A)3
IC @25 °C (A)3
Lead CompliantNo
Lead Count (#)3
MOQ2000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)10
Pch (W)10
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)0.25
VCEO (V)60
Vcbo (V)60
Vebo (V)7
fT (Typical) (GHz)0.12
hFE100-400

Description

Support is limited to customers who have already adopted these products.

The 2SD1899-Z is designed for Audio Frequency Amplifier and Switching, especially in Hybrid Integrated Circuits.