Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-10
Pkg. Code:pkg_7555
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4814-T-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-10
Cob (Typical) (pF)40
IC @100 °C (A)2.5
IC @25 °C (A)2.5
Lead CompliantNo
Lead Count (#)3
Length (mm)8
MOQ1000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)1.8
Pch (W)1.8
Tape & ReelNo
VCE (sat) (V)0.3
VCEO (V)100
Vcbo (V)120
Vebo (V)7
Width (mm)13
fT (Typical) (GHz)0.06
hFE300-1200

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.