Skip to main content
Bipolar Power Transistors

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-10
Pkg. Code: pkg_7555
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4810-T-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MP-10
IC @100 °C (A) 5
IC @25 °C (A) 5
Lead Compliant No
Lead Count (#) 3
Length (mm) 8
MOQ 1000
NPN/PNP NPN
Pb (Lead) Free Yes
Pc (W) 1.8
Pch (W) 1.8
Tape & Reel No
VCE (sat) (V) 1.5
VCEO (V) 100
Vcbo (V) 100
Vebo (V) 8
Width (mm) 13
hFE 2000-20000

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.