Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4554-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-45F
Cob (Typical) (pF)210
IC @100 °C (A)15
IC @25 °C (A)15
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)35
Pch (W)35
Tape & ReelNo
VCE (sat) (V)0.3
VCEO (V)100
Vcbo (V)100
Vebo (V)7
Width (mm)15
fT (Typical) (GHz)0.1
hFE450-2000

Description

Support is limited to customers who have already adopted these products.

The 2SC4554 is a power transistor designed especially for low collector saturation voltage and features large current switching at a low power dissipation. In addition, a high hFE enables alleviation of the driver load.